Nothing to list here.

Overview

Language code bn
Aliased language codes bd, ben
Text direction Left to right
Number of speakers 267,193,288
Plural: Default plural 0 translations
Number of plurals 2
Plural type One/other
Plurals Singular 0, 1
Plural 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, …
Plural formula n > 1
Plural: gettext plural formula 2 translations
Number of plurals 2
Plural type One/other
Plurals Singular 1
Plural 0, 2, 3, 4, 5, 6, 7, 8, 9, 10, …
Plural formula (n != 1)
Plural: Qt Linguist plural 1 translation
Number of plurals 2
Plural type One/other
Plurals Singular 1
Plural 0, 2, 3, 4, 5, 6, 7, 8, 9, 10, …
Plural formula (n != 1)
yesterday

String statistics

Strings percent Hosted strings Words percent Hosted words Characters percent Hosted characters
Total 1,622 4,776 39,909
Approved 0% 0 0% 0 0% 0
Waiting for review 94% 1,537 96% 4,599 95% 38,142
Translated 94% 1,538 96% 4,599 95% 38,142
Needs editing 0% 0 0% 0 0% 0
Read-only 1% 1 0% 0 0% 0
Failing checks 1% 17 1% 83 1% 581
Strings with suggestions 0% 0 0% 0 0% 0
Untranslated strings 5% 84 3% 177 4% 1,767

Quick numbers

4,776
Hosted words
1,622
Hosted strings
94%
Translated
and previous 30 days

Trends of last 30 days

+1%
Hosted words
+100%
+1%
Hosted strings
+100%
−1%
Translated
+94%
+100%
Contributors
No matching activity found.
Browse all changes for this language